Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Low-cost zig-zag [travel: 5 - 10 m]

​1 complete set consists of:
 
e-chain® series E4.32
+ mounting brackets
+ towing support plate
+ separators
+ strain relief
+ guide elements

optional: with Steel safety rope according to DIN EN 17206 and mounting clamps for trusses F34 (290 mm)

Note: Illustrations are comparable to the finished product. Supplied without truss.
Product description
All the advantages of an e-chain® with an innovative guide concept for travel distances of up to 10 metres. The system was designed for use on different traverses and based on DIN EN 17206 and DGUV principle 315-390. The current system length is 2,16 metres. Different chain widths are possible; internal widths from 075 to 150 mm are available. Customised divisions in the energy chain enable better cable routing.
 
  • Speed: 0.4 m/s
  • Acceleration: 0.4 m/s²
  • Temperature range: +10 to +50°C
  • Travel distance: up to 10 metres, with a system length of 2,16 metres
  • Additional load: up to 8 kg / m
  • Available inner widths: 75 mm / 150 mm
  • Bending radius: 63 mm
  • Fastening: On 1-, 2-, 4-point crossbar, with TÜV-approved clamps
  • Noise: Low-noise lowering due to plastic chain
  • Chain guide: secure guide in all directions

Why buy a complete set?
No need to spend lots of time looking for the right energy chain series and relevant accessories. We offer the complete energy chain set.  All important components are carefully selected and coordinated with each other.
Technical data

Application Assistance

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH