Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin ZLW-1040-S toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-1040-02-S-100
  • Motor: MOT-AN-S-060-059-086-L-A-AAAB
  • Motor size: NEMA 34
  • Load: 10 kg*
Product description
Space-saving movements with igus timing belt axes and double-shaft stepper motors

In applications such as product dispensing, transfer or closing systems, the aim is to create the largest possible passage area with the smallest possible space requirement. Furthermore, precise and reliable movements are crucial for an efficient application. In regular drive systems, the motor is often located next to the drive units, which means that more space is required. The space-saving double-axis systems from igus have the motor drive in the middle, so that the space in the machine can be used optimally. The combination of igus timing belt axes and double shaft stepper motors offers an excellent solution for a variety of applications where space saving and performance are important.

The igus timing belt axes are characterised by their robust design, high load capacity and precise motion control. Thanks to the use of lubrication and maintenance-free drylin bearings and innovative manufacturing techniques, they offer a long service life, resulting in an excellent overall operating time. The double-shaft stepper motors from igus are known for their high performance, dynamics and reliability. They offer precise positioning and motion control, making them ideal for demanding applications

*Important note on load:
The load specifications are intended as a rough classification. They refer to horizontal applications with central load centers load centers and ED 10%.

XRS_ICON_Tech_up_icon_DE_1.jpeg

    Tech up:

    • Space-saving drive solution with high torque absorption


    XRS_ICON_Cost_down_icon_DE_1.jpeg

    Cost down:

    • Predefined double axes


    XRS_ICON_Proof_icon_DE_1.jpeg

    Proof:

    • 50 % gain in installation space compared to externally mounted motor


    XRS_ICON_Sustainability_icon_DE_1.jpeg

    Sustainability:

    • Also available with replacement bearings for a longer service life




    Technical data
    Downloads

    The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH