Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin E SHT-HYD hygienic design linear axis (Design Study)

  • Constructed according to the requirements for hygienic design of the EHEDG and DIN EN 1672-2
  • Optimum flushability
  • Smooth running and efficiency thanks to the use of dryspin steep threads
  • Based on drylin R stainless steel round shafts
  • Linear slides made from FDA-compliant igus polymer
Note: This product is a design study that we are continuously developing. If you are interested in this or a similar product please send us a message.
Product description
drylin SHT linear module in hygienic design
As part of our design study, we are looking for an ideal solution for the food industry. The linear axis uses drylin R stainless steel round shafts EWMS (material 1.4571 AISI 316 Ti) for the guide and the dryspin threaded spindle made of stainless steel (DS18x4) for the drive. All components, whether metal or plastic, were adapted to the same hygienic design specifications. The traverse assembly consists of two housing halves. The housing halves are sealed using a flat seal (FDA-compliant silicone seal) and screwed together using 4 hygienic screws.

Crossbars
The crossbars can be fixed to the application environment via two holes. We recommend using hygienic screws and nuts during assembly and sealing the holes completely.

Shaft and spindle sealing
The rotating spindle and shafts are sealed using specially configured wiper seals. The seals prevent dirt from entering the crosshead. There is a sufficiently large gap between the crosshead and spindle to prevent dirt from being deposited.

Linear slide with thread
Manufactured from FDA-compliant igus polymer in a patented design. Generous flushing grooves prevent nucleation between the thread and the threaded nut. The round shafts are optimized for better flushability with defined radii (min. R3). The outer shape with radii and chamfers improves the drainage of liquids and ensures a simple cleaning process. For the connection via the through holes (left and right outside), we also recommend the use of hygienic screw connections

XRS_ICON_Tech_up_icon_DE_1.jpeg

    Tech up:

    • Optimized slide design, better flushability with customer connection. Use of high quality, highly resistant stainless steel


    XRS_ICON_Cost_down_icon_DE_1.jpeg

    Cost down:

    • Smooth running and efficiency through the use of dryspin steep threads


    XRS_ICON_Proof_icon_DE_1.jpeg

    Proof:

    • Plastics have approvals such as FDA and EU Regulation 10/2011


    XRS_ICON_Sustainability_icon_DE_1.jpeg

    Sustainability:

    • 100 % lubrication-free



    Technical data
    Downloads

    The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH