Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin E SLR heavy duty linear module

  • Linear module for high loads
  • Many mounting options
  • With dryspin lead screw
  • Different versions of carriages
  • Construction size 40, 50 or 60
Product description
drylin SLR - new standard for linear tables

New modular design for fast assembly and flexible constructions, an optimised design, many combination options and space-saving accessory connections: The new heavy duty linear modules in the SLR series offer all of this. These combine a higher load capacity with a robust design that offers added rigidity. In conjunction with the low-noise dryspin thread technology, these "heavy duty" linear modules offer a space-saving design. Crossbars and linear slides offer a wide range of connection options without additional components such as spacers. With the SLR linear modules, multi-slide systems with and without counter-rotation, XY and XZ configurations are possible in addition to the stand with individual slides. Instead of time-consuming assembly of accessories such as angle plates and initiator kits, XY and XZ setups can be realised quickly and space-savingly using dowel pins in the slide plates and recesses for initiators. Individual slide lengths are possible using traverses and mounting plates. With the separable threaded nut, the linear slides offer a technical innovation that enables replacement without disassembly. Sizes 40, 50 and 60 provide you with solid, strong and lubrication-free systems for manual and electric operation.

Other special features of the axis:
  • Ball bearing system for high loads
  • All EC/stepper gearbox combinations possible
  • Limit switches directly on the crossbeam (no spacers required)
  • Split, replaceable spindle nut
  • Carriages and crossheads have holders for centering sleeves (for connecting angled loads)
  • Spindle journal with keyway for reliable torque transmission
  • Higher rigidity with the same installation space: SLR-40 compared to SHT-30

XRS_ICON_Tech_up_icon_DE_1.jpeg

    Tech up:

    • Simple alignment via dowel pins, without additional mounting brackets


    XRS_ICON_Cost_down_icon_DE_1.jpeg

    Cost down:

    • Limit switches directly on the crossbeam (no additional spacers required)


    XRS_ICON_Proof_icon_DE_1.jpeg

    Proof:

    • Higher rigidity with the same installation space: SLR-40 compared to SHT-30


    XRS_ICON_Sustainability_icon_DE_1.jpeg

    Sustainability:

    • Split, replaceable spindle nut



    Various mounting options
    On the left you can see an example with two SLR double slide axes as an XY cross table. On the right-hand side is an example with two SLR axes as an XZ superstructure. Here, a double slide axis has been mounted vertically on an axis with an assembly carriage.

    DRE_GEN_SLR_montage_possibilities_xy_xz__XX_1.png


    3D visualization in size 40 with one carriage
    Technical data
    Downloads

    The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH