Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® N prism slide carriage - preloaded and PFAS safe in size 27

  • Controlled adjustment thanks to individual pre-tensioning
  • Compatible with many systems: short and long
  • Carriages with through hole or threaded hole
  • Medium displacement forces and guaranteed holding forces
  • Tested in the igus® laboratory. Threaded inserts and matching prism rails are REACH-3 and ROHS-compliant
  •  As of the current status, we classify the tested iglidur® materials are classified as PFAS-free
  • Material sliding element: iglidur® JPF
  • Mounting type: Through holes
  • Installation size: 27
  • Load capacity, stat.: 112 lbf (500 N))
Product description
PTFE-free, for controlled adjustment
In addition to the extremely flat design, the drylin® NSV prismatic guide offers variable spring preloads. This allows users to define the desired displacement forces and adjustment without any stick/slip effect. All linear slides with threaded and through holes are now also available with PTFE-free sliding elements made of iglidur® JGPF.

Tech-up:
  • Controlled adjustment thanks to individual pretension
Cost down:
  • Compatible with many systems: standard and long carriages with plain or threaded hole
Proof:
  • Average driving forces and guaranteed holding forces tested in the igus® laboratory. Threaded inserts and matching prism rails are REACH-3 and ROHS- compliant
Sustainability:
  • We currently classify the tested iglidur® materials as PTFE-free
Technical data
Accessories
Downloads

Application Assistance

I would be happy to answer your questions personally!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH