Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® W plastic carriage for the food industry WWP Miniature

  • FDA and EU10/2011 compliant, optically very good detectable
  • One step assembly
  • Weight saving of up to 75 % compared to WW-06-20-T415-ES made of stainless steel
  • 100 % elimination of any lubrication
Variants Addition:
WWP-06-20-04 -
WWP-06-20-04-A - With brass threaded inserts
WWP-06-20-04-B - With hexagon nuts
 
  • Design: 1-piece design
Product description
Small and light for the food industry
Light and compact linear carriages made of the iglidur® polymer A230 are now also available to match the new drylin® W double rail WS-06-20-ES made of stainless steel. The carriage fulfils the conformity requirements for use in the food and pharmaceutical industries. Quick assembly and disassembly, very easy to handle and clean in small spaces.
Technical data
Accessories
Downloads

Application Assistance

I would be happy to answer your questions personally!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH