Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin ZLW-1050-ES-FDA stainless steel toothed belt axis

  • Toothed belt axis for fast positioning
  • Metallic components made of corrosion-resistant stainless steel
  • Bearings, toothed belts and ball bearings made of FDA/EU-compliant material
  • Narrow design: centre distance of 50 mm
  • Customised stroke length up to 2000 mm
Product description
ZLW-1050-ES-FDA Stainless steel toothed belt axis for the food industry
The drylin ZLW-1050-ES toothed belt axis is ideal for fast positioning and offers high dynamics for rapid acceleration. Thanks to its slim design with a centre distance of just 50 mm, it is perfect for small installation spaces. The stroke length can be customised up to 2000 mm. All metallic components are made of corrosion-resistant stainless steel, and all bearing points, toothed belts and ball bearings are made of FDA/EU-compliant materials. The transparent, lightweight design enables fast cleaning processes and thus reduces downtimes. The dry-running operation without external lubrication makes the axis completely maintenance-free and fail-safe. It is also quiet thanks to the absence of balls and the use of sliding elements. The hygienic and easy-to-clean components are perfect for cleaning-intensive environments. The toothed belt axis can be configured online.

XRS_ICON_Tech_up_icon_DE_1.jpeg

    Tech up:

    • Linear plain films, toothed belts, ball bearings made from FDA-compliant materials


    XRS_ICON_Cost_down_icon_DE_1.jpeg

    Cost down:

    • Transparent, lightweight design for fast cleaning processes and reduced downtimes


    XRS_ICON_Proof_icon_DE_1.jpeg

    Proof:

    • Tested: Load 15 N, stroke length 800 mm, speed 1.0 m/s, acceleration 2.0 m/s², Running performance min. 13,196 double strokes


    XRS_ICON_Sustainability_icon_DE_1.jpeg

    Sustainability:

    • 100 % lubrication-free



    Technical data
    Downloads

    The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH