Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® W polymer linear carriage WWP - With locking mechanism

  • The size 1030 detent slide can be optionally supplemented with a selectable preload.
  • The standard rails are available in hard anodized, silver and black clear anodized and up to a length of 3,000 mm. We offer undrilled rail profiles for individual hole patterns
  • PTFE-free, PFAS-tested with iglidur® JGPF. Weight force 10 N, rail length 300 mm, speed 0.002 m/s, acceleration 0.1 m/s², mileage 16,936 km
  • The linear guide enables dry-running operation without external lubrication and is therefore maintenance-free
  • Design: round
  • Material: Solid plastic
Product description
The drylin® W linear guideways with locking slides combine linear adjustment with support at defined locking points. The very easy assembly of the clean and hygienic components make them the ideal choice for demanding environments such as railway technology or aircraft interiors.
Technical data
Accessories
Downloads

Application Assistance

I would be happy to answer your questions personally!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH