Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

ReBeLMove

Product information
  • Very simple implementation thanks to intuitive app
  • Communication via virtual (REST API) and physical IoT devices 
  • Integrated fleet management enables effective operation
  • 8 hours operating time
  • 50 kg load capacity + up to 100 kg tensile weight can be realized
Product description
The ReBeLMove is an autonomous mobile robot (AMR) that stands out due to its many advantages. 
Compared to similar AMRs, which start at around €50,000, the ReBeLMove offers a significant cost advantage. Implementation is very simple thanks to an intuitive app and enables seamless communication via both virtual (REST API) and physical IoT devices. This makes it easy to trigger orders, gates, conveyor technology and other devices.

The integrated fleet management ensures effective operation, while the operating time of 8 hours and the payload of 50 kg, as well as a tensile weight of up to 100 kg, make the ReBeLMove extremely powerful.
The ReBeLMove guarantees maximum safety, even in push mode and when docking at stations. All safety features remain active, including safety laser scanners, a two-channel emergency stop, encoders on the motors and brakes on both motors. With a Performance Level D (PLd), the ReBeLMove navigates freely in space and independently searches for a free path. The safety technology can intervene at any time and stop the robot. If the ReBeLMove detects an object in front of it, it tries to avoid it. If the object comes too close and violates the safety zones, the brakes intervene and bring the vehicle to a standstill.

Bundle content: 
  • ReBeLMove (mobile platform)
  • Charger
  • Charging dock with frame
  • Tablet with rugged case
  • Controller for manual operation via Bluetooth

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH