Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® A350, round bar

  • For temperatures up to +350 °F
  • FDA compliant
  • For medium to high loads
  • Suitable for both oscillating and rotating applications
  • Fulfills the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Self-lubricating and maintenance-free
  • 10-100 mm diameter
Product description
iglide® bar stock A350
 
Self-lubricating iglide® barstock enables you to design all kinds of maintenance-free sliding elements and bearings. The broad range of iglide® plain bearing materials enables you to align the bearing material with the best friction and wear values on the counterpart.
In addition to bar stock for independent processing, we are also happy to produce plain bearings, sliding elements and slide pads of all shapes and forms. We can even provide urgent prototypes in a matter of days if you are already working towards deadline.

Typical application areas
  • Medical technology
  • Special machine construction
  • Maintenance
  • Plant construction
  • You will find plenty of additional application areas at our Industry solutions
 
When to use it?
  • When no suitable size is available in the iglide® catalog
  • When plastic bar stock with excellent wear and friction coefficients is required
  • When small quantities of iglide® products in special dimensions are required
  • If high compressive strength is required
  • If high elasticity is required
When not to use it?
  • When a corresponding iglide® standard catalogue bearing is available
  • When large quantities of iglide® products in special dimensions are required
  • When no bar stock made from technical plastics is required and bar stock without any tribological properties is sufficient for the application
Use our filter options to find the suitable product
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Accessories
Downloads

Other solutions


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH