180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
When to use it?
| When not to use it?
|
Low coefficient of friction, high wear resistance
suitable for high temperatures in the food industry
The fast and slow motion specialist, very wear-resistant
Food material with high media resistance up to +190 °F
The all-around performer for the food industry
FDA and EU 10/2011 EC compliant
Long lasting at high temperatures
Endurance runner with high media resistance
Versatile in continuous operation even for soft shafts
Versatile and cost-effective
Enhanced wear resistance at low to medium loads and high speeds
Low-cost material for long service life.
The specialist for the lowest coefficients of friction and minimal wear on hard anodised aluminium shaft.
Maximum service life and best friction coefficients under special operating conditions
Endurance runner with high dimensional stability at high temperature
Excellent vibration dampening and robustness
Good abrasion resistance, low coefficients of friction in dry operation
For the tobacco industry
Suitable for contact with drinking water
Long service life, also for soft shafts
Resistant to chemicals and temperatures up to 480°F.
Versatile in continuous operation even for soft shafts
FDA-compliant
Extreme wear resistance
Extreme wear resistant, in black
Extreme wear resistant, in black
multi-purpose bearing sterilised with hot steam
For extreme ambient conditions
The media and temperature specialist in the food sector
Flame-retardant, according to DIN EN 45545
good wear resistance