Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® JVSI, clearance-free prestressed bearing, imperial

  • Standard product range from stock
  • radially and axially pre-tensioned plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglide® J
  • Maintenance-free and calculable service life
Product description
iglide® JVSM - Clearance-free prestressed bearing
iglide® JVSI and JVFI bearings are clearance-free in unloaded condition due to the axial and/or radial pretension. The iglide® J material possesses extremely low coefficients of friction in dry operation and a very low stick-slip effect. Ideal for "anti-vibration mounting" of pedal bearings, etc.
 
When to use it?
  • Wenn eine radiale und/oder axiale Vorspannung der Gleitlager gewünscht wird
  • Wenn eine Entklapperung der Lagerstelle im unbelasteten Zustand erforderlich ist
  • Wenn eine spielfreie Haptik gewünscht wird
When not to use it?
  • When a bearing version with reduced clearance is needed 
  • Please contact us
  • When the pretension has to withstand high radial forces
  • When absolute clearance-free feature is required at high loads
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH