Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® JATM, axial bearing

  • Maintenance-free plain bearing system
  • For high service performances
  • High stiffening
  • Simple installation
  • Material: iglide® J
Product description
iglide® axial bearing JATM – defined sliding pair
iglide® axial bearings consist of a ring made of anodized aluminum and a bearing ring made of iglide® J. These sliding pairs feature low coefficients of friction and high wear resistance without any lubrication.
 
When to use it?
  • When an axial bearing system with defined gliding partners is desired
  • When extremely high wear resistance is required
  • When a very low coefficient of friction is desired

 
When not to use it?
  • When an additional angle compensation is required
  • When little mounting space is available
  • When only sporadic movements are present

 

 
Technical data

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH