Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® N guide rail, size 40

  • With mounting holes or without for individual machining
  • Suitable for small installation spaces
  • Easy adjustment and positioning
  • Material: Aluminium, clear anodized
  • Size: 40
We offer matching cover caps for all drylin N linear rails:
  • NS-01-17/NS-01-17-AR 🠖 NSKB-17
  • NS-01-27/NS-01-27-AR 🠖 NSKB-27
  • NS-01-40/NS-01-40-AR 🠖 NSK-40
  • NS-01-80/NS-01-80-AR 🠖 NSKB-80
Product description
The drylin N guide rail, size 40, is available with or without mounting holes for individual machining. They are particularly suitable for small installation spaces and are easy to adjust and position. The guide rail is made of aluminium and has a clear anodized finish.
Technical data
Accessories
Downloads

Other solutions

Application Assistance

I would be happy to answer your questions personally!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH