180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Lower wear, ideal coefficient of friction, left-hand thread
Lower wear, ideal coefficient of friction, left-hand thread
Lower wear, ideal coefficient of friction, left-hand thread
Lower wear, ideal coefficient of friction, left-hand thread
High static load capacity, left-hand thread
High static load capacity, left-hand thread
Lower wear, ideal coefficient of friction, left-hand thread
Wear resistant, ideal coefficient of friction, right-hand thread
Cost-effective, for low loads, right-hand thread
Cost-effective, for low loads, right-hand thread
Lower wear, ideal coefficient of friction, left-hand thread
Lower wear, ideal coefficient of friction, left-hand thread
Wear resistant, ideal coefficient of friction, right-hand thread
For quick format adjustments, low wear, ideal coefficient of friction, right-hand thread
dryspin® technology, left-hand thread
Left-hand thread
Left-hand thread
Left-hand thread
Left-hand thread
LH/RH
LH/RH
Right-hand thread
Best coefficients of friction, low moisture absorption
Best coefficients of friction, low moisture absorption
Best coefficients of friction, low moisture absorption
Best coefficients of friction, low moisture absorption
For temperatures up to +150°C (302°F), left-hand thread
High static load capacity, right-hand thread
For temperatures up to +150°C (302°F), left-hand thread
Lower wear, ideal coefficient of friction, left-hand thread
Monday to Friday from 8 am - 5 pm
24h