Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® trapezoidal lead screw nut with flats, A180SLM

  • Material: iglide® A180
  • Thread direction: Left-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • With spanner flat
  • Cylindrical lead screw nut with flange
Product description
Lead screw nut made of iglidur® A180 - FDA-compliant for food and pharmaceutical industry
Our lead screw nut made of the high-performance polymer iglidur® A180 is FDA-compliant and suitable for applications with low to medium loads in the direct environment or contact with food or drugs as well as moisture. Other advantages include:
 
FDA-compliant - for food contact
 Compliant with Regulation (EU) No. 10/2011
Application range up to +90°C upper long-term application temperature
 Permissible permanent surface pressure in the threads 0 - 3.5MPa


___________________________________________________________________________________________________________________________

All our lead screw nuts are made of the wear-resistant iglidur® high-performance polymers.
There are seven different standard materials available for different purposes: iglidur J - high efficiency at all speeds, iglidur J350 - for temperatures up to +150°C, iglidur A180 - FDA-compliant for the food and pharmaceutical industry, iglidur E7 - for high speeds with low loads, iglidur R - anti-oscillation and anti-vibration, iglidur J200 - the best counter partner for aluminium and iglidur W300 - for heavy-duty applications. 

This gives you the following advantages:
100% lubrication-free and maintenance-free
Durable and robust in adverse environments
Chemical resistant and mould-free
Quiet and vibration-free travel
PTFE-free
FDA compliance through A180
Withstanding high loads
Long-term use in temperature ranges from -20°C to +150°C

The base material is additionally reinforced with technical fibres or fillers. The solid lubricants are microscopic particles, embedded in millions of tiny chambers of the material. This is adequate to sufficiently lubricate the immediate surrounding area and to reduce the friction of the system. These additives significantly stabilise our lead screw nuts for wear resistance.

In addition to a large selection of standard materials for lead screw technology, igus also offers a wide range of variants in the lead screw nut geometry itself:
Cylindrical lead screw nuts
Cylindrical lead screw nuts with spanner flats
Flange lead screw nuts
Flange lead screw nuts with spanner flats
Heavy-duty lead screw nut geometry
Cylindrical injection-moulded lead screw nuts
Injection-moulded lead screw nuts with flange
Technical data
Accessories
Downloads

Other solutions

Application Assistance

I would be happy to answer your questions personally!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH