Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® N guide carriage NW-2-80

  • Consistent movement with preload function
  • Suitable rails in silver and black available
  • Material sliding element: iglide® J
  • Mounting type: Threaded, no bosses
  • Installation size: 80
  • Load capacity, stat.: 225 lbf (1000 N))
Product description
Two integrated elastomer elements reduce noise and rattling as well as bearing clearance to a minimum.

Tech up
  • Consistent movement with preload function Lower bearing clearance
  • High quality adjustment feel
  • Low-profile, 12mm system height
  • Integrated thread inserts within the carriage body
Cost dowm:
  • Ready-to-install, pre-assembled linear carriages
  • Suitable for low-profile rails NS-01-80 in silver and NS-01-80-AR in black
  • Fail-safe integrated preload
  • Individual preload possible
  • Dimensionally identical to carriages with fixed and floating bearings
Proof:
  • Tested: linear application, horizontal mounting position, two NS-01-80 rails, spacing 400mm, with two NW-02-80 carriages each, spacing 200mm, acceleration 1.25m/s², 50N centric load, expected service life: 30,000km
  • Tested: linear up to 4x quieter than metal bearings
  • Tested: corrosion resistance of linear rails, salt-spray tested (NSS) according to DIN EN 9227/ASTM B-117
Sustainability:
  • 100% lubrication-free operation
  • Sliding elements individually renewable
  • Reusable carriage body
  • Low emission levels in the interior due to very quiet operation
  • Maintenance-free due to self-lubricating high-performance polymers from igus®
Technical data
Accessories
Downloads

Application Assistance

I would be happy to answer your questions personally!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH