Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Three Axis Delta Robot

Number of products: 4

3-axis Delta robot | Working diameter 360 mm

Product information
  • Up to 60 picks/min.
  • For loads up to 5 kg
  • For precision requirements of 0.5 mm
  • At speeds up to max. 3.0 m/s
  • Max. acceleration: 60 m/s²

Optionally available
from 5,598.93 USD/Pc.
10 items, thereof ready for shipping:
1 variants within 2 working days
3 variants within 12 working days
Shop now

3-axis Delta robot | Working diameter 660mm

Product information
  • Up to 30 picks/min. 
  • For loads up to 5 kg
  • For precision requirements of 0.5 mm
  • At speeds up to max. 1.0 m/s
  • Max. acceleration: 20 m/s²

Optionally available
from 6,905.36 USD/Pc.
10 items, thereof ready for shipping:
5 variants within 12 working days
Shop now

3-axis delta robot | working diameter 1,000 mm | Size: XXL

Product information
  • Up to 96 picks / min.
  • For loads up to 2.5 kg
  • For precision requirements up to approx. 0.3 mm
  • For speeds up to max. 2.0 m/s
  • Max. Acceleration: 28 m/s²
from 24,671.19 USD/Pc.
Shop now

3-axis delta robot | working diameter 1,000 mm | extra rotary axis

Product information
  • Up to 96 picks / min.
  • For loads up to 2.5 kg
  • For precision requirements up to approx. 0.3 mm
  • For speeds up to max. 2.0 m/s
  • Max. Acceleration: 28 m/s²
from 33,929.93 USD/Pc.
Shop now

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH