Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
My contact person
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(FR)

Bevel gears gear ratio 1:4

Please note: the bevel gears are sold per piece. In order to achieve the desired transmission ratio, two bevel gears must be ordered. The gears need to have the same gear ratio and the same module to be compatible.

Nombre de produits: 1

iguform S270 bevel gears - ratio 1:4

  • Low coefficient of friction
  • Low moisture absorption
  • Quiet

Please note: in order to achieve the desired transmission ratio, two bevel gears must be ordered.

The bevel gears listed here (1:4) can be combined with each other. Please make sure to select the same module.

Notes on tolerance specifications can be found in the product description.
Information on other dimensions can be found under Technical Data.
à partir de 3,48 USD/Qté.
6 types, dont prêts à être expédié(s) :
1 types en 24 heures
5 types en 12 jours ouvrables
Vers la page produits

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH