180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
The range of igus® PRT polymer slewing ring bearings covers a wide spectrum of applications. Eight standard sizes are available between inner diameters 20 mm and 300 mm. In addition, the program includes very light and at the same time stable slewing ring bearings, for example with aluminum housings, angle limiters, external as well as internal splines, detent function and stainless steel. The polymer slewing ring bearings are suitable for applications with high loads.