180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Fragile or heavy goods can be moved by ball transfer units without great effort. With xiros® ball transfer units from igus®, loads of up to 1,470 N can be easily taken, so that the heaviest goods can be transported in any direction. Our xirodur® material is characterised by its abrasion resistance and long service life. Our ball transfer units are available with the following ball diameters: 5, 8, 12, 15, 22 and 30 mm. In addition to solutions made of plastic, we also offer ball transfer units with conveyor balls made of stainless steel.