180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
For the production of machines and equipment, there are many good reasons to decide in favour of pre-harnessed energy supply systems:
igus® takes on responsibility for the entire procurement logistics - from procurement of the necessary special parts, metal sheets or machine parts to provision of the ready-to-install system on the scheduled date. Benefits to the customer include; that the number of your suppliers and orders will be reduced by around 75% and the guaranteed quality of igus® readychains® increase the quality of your products. In addition, we provide local installation service on site as well as individual customer support.
igus® e-chains®
are already being reliably used in hundreds of thousands of applications all over the world. From small devices up to steelworks, from very simple linear applications up to the most complicated task - igus® offers thousands of options for all types of applications.chainflex® cables and plug connections
With more than 1,300 cables from stock, igus® offers the largest range of cables specifically for the energy chain. Thanks to the industry‘s largest test laboratory, igus® is the only supplier on the market able to offer a 36 month guarantee on all its chainflex® cables. All commercially available plug-in connections, as well as more than 4,200 drive cables in accordance with 24 manufacturer standards, are available.Reduce interfaces
Optimize points of connection / interfaces
Ready to install multi-axis system
Optimized transport / assembly
One single assembly
One part number / commodity
Plug & Play
Your benefits | Basic | Standard | Standard plus | Premium |
ONE supplier - combine suppliers | ☑ | ☑ | ☑ | ☑ |
Reduce installation time | ☑ | ☑ | ☑ | ☑ |
Reduce failures | ☑ | ☑ | ☑ | ☑ |
No electrical termination needed | ■ | ☑ | ☑ | ☑ |
100% digitally tested | ■ | ☑ | ☑ | ☑ |
No cable surplus | ■ | ☑ | ☑ | ☑ |
Reduce interfaces | ■ | ■ | ☑ | ☑ |
Optimize points of connection / interfaces | ■ | ■ | ☑ | ☑ |
Ready to install multi-axis system | ■ | ■ | ☑ | ☑ |
Optimized transport / assembly | ■ | ■ | ■ | ☑ |
One single assembly | ■ | ■ | ■ | ☑ |
One part number / commodity | ■ | ■ | ■ | ☑ |
Plug & Play | ■ | ■ | ■ | ☑ |
Your benefits | Basic | Standard | Standard plus | Premium |
Reduction of assembly time | ■■□□□ | ■■■□□ | ■■■■□ | ■■■■■ |
Reduction of logistics cost | ■■■□□ | ■■■■□ | ■■■■■ | ■■■■□ |
Procurement optimization | ■■■□□ | ■■■■■ | ■■■■■ | ■■■■■ |
Due to use of the universal modular energy chain system, considerable savings are achieved in the case of modular CNC machine centers.
441m travel: Reduction of tensile forces by about 75%.
Du lundi au vendredi de 8h à 17h
24h