Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
My contact person
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(FR)

MAT9742702

  • For medium duty applications
  • Outer jacket: PVC
  • Oil-resistant according to DIN EN 50363-4-1
  • Silicone-free
  • Flame retardant
  • chainflex® class: 4.2.2.1
  • Sollicitation: Pour les sollicitations moyennes
  • Gaine extérieure: PVC
  • Résistance aux huiles: Résistant aux huiles (selon DIN EN 50363-4-1)
  • Sans silicone
  • Non propagateur de flamme
  • Classe chainflex®: 4.2.2.1
Description produit

 
Typical application areas
  • For medium duty use
  • Light oil influence
  • Preferably indoor applications, but also outdoor ones at temperatures > 5 °C
  • Unsupported travel distances and up to 10 m for gliding applications
  • Storage and retrieval units for high-bay warehouses, machining units/packaging machines, handling, indoor cranes, wood/stone processing
Certifications et normes
UL/CSA AWM
Style 10258 et 21387, 1 000 V, 90°C Non propagateur de flamme
Conforme à 60332-1-2, CEI 20-35, VW-1, FT-1 Sans silicone
Sans substances gênant l´imprégnation (selon PV 3.10.7 – version 1992) NFPA
Selon NFPA 79-2012 chapitre 12.9 EAC
Certifié selon no TC RU C-DE. ME77.B.01559 CTP
Certifié selon no C-DE. PB49.B.00416 Sans plomb
Selon la directive 2011/65/UE (RoHS-II) CEI
Selon CEI 20-35 Salles blanches
Conforme ISO Code 2. Matériau de gaine extérieure comme CF5.10.07, contrôlé par l´IPA en vertu de la norme ISO 14644-1
Données techniques

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH