Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
My contact person
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(FR)

MAT9742913

  • For flexing applications
  • Outer jacket: PVC
  • No oil resistance
  • Silicone-free
  • Flame retardant
  • Overall shield
  • chainflex® class: 3.1.1.1
  • Sollicitation: Pour sollicitations flexibles
  • Gaine extérieure: PVC
  • Résistance aux huiles: Non résistant aux huiles
  • Sans silicone
  • Non propagateur de flamme
  • Classe chainflex®: 3.1.1.1
Description produit

 
Typical application areas
  • For flexing applications
  • Without influence of oil
  • Preferably indoor applications
  • Especially for unsupported travels up to 10 m
  • Wood/stone processing, packaging industry, supply systems, handling, adjusting equipment
Certifications et normes
UL/CSA AWM
Style 10258 et 21387, 1 000 V, 90°C Non propagateur de flamme
Conforme à 60332-1-2, CEI 20-35, VW-1, FT-1 Sans silicone
Sans substances gênant l´imprégnation (selon PV 3.10.7 – version 1992) NFPA
Selon NFPA 79-2012 chapitre 12.9 EAC
Certifié selon no TC RU C-DE. ME77.B.01559 CTP
Certifié selon no C-DE. PB49.B.00449 Sans plomb
Selon la directive 2011/65/UE (RoHS-II)
Données techniques

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH