180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Easy changeover to plain bearing technology thanks to dimensions that comply with the Japanese Industrial Standards (JIS). Large product range of matching round shafts, including custom machining.
drylin® T linear carriages in four sizes with integrated manual clamp. The clearance adjustment is made directly on the carriage.
Users can choose between ready-to-install linear systems and variable individual components.
Extreme ease of use and new design freedom. Now also with pretension.
Extremely low-profile pre-load prism slide with black rails and a linear carriage for precise adjustment.
drylin® linear guide expert
Find the right solution for your application: select installation position; enter application parameters; select and order system.
drylin® R liners made from iglidur® J4 with a high recycled material content and a 60% CO2 footprint reduction
For drylin® R round shafts with diameters of 12-40mm and drylin® W linear guides with diameters of 10-25mm
The new generation of telescopic rails NT-35-P with pretension and smooth operation.
Rattle-free telescopic rail thanks to spring pre-tensioning mechanism
The position of the linear slide can be secured with a lever. An elastomer strip holds the carriage in place.
Secures the carriage and elegant covering of the rail edges thanks to end caps for WSR-10-120 drylin® W rail.
The new ball bearing generation of roller bearings makes it even easier to move loads. The tandem design with two pivoting bearing rollers offers twice as much load capacity as roller bearings with single rollers.
Monday to Friday from 8 am - 5 pm
24h