Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

3D printed toothed belt discs: customized and efficient, no minimum order quantity

► Quick manufacture: ready to ship in one to three days
► No external lubrication or maintenance necessary

► Configure a suitable toothed belt disc in 60 seconds with our free CAD templates
► With flanged discs as a single piece for T and AT toothed belt profiles

Fast ordering from the 3D printing service: upload the toothed belt disc CAD now and determine prices

► Upload doesn't work? Click here to start the upload directly in the 3D printing service tool.
Load sample model and test the online 3D printing service

Toothed belt disc CAD configurator

No CAD model at hand? Use our configurator to create a customized toothed belt disc for download to all commonly-used formats in just 60 seconds.
 
► No registration necessary
► Tooth number and width can be selected individually
► For T and AT toothed belt profiles
► With or without flanged discs
Configure toothed belt disc CAD
Configure and order 3D toothed belt discs online

What materials are recommended for 3D printed toothed belt discs?

 
  • iglide I3 is remarkable for its great stability and has the longest service life of any standard material
  • Because of its optimized sliding properties, iglide I6 is a suitable material for toothed belt discs. This is especially true of applications that need to be food compatible
  • iglide I8-ESD is suited to toothed belt discs in applications that require ESD properties, such as those used in ATEX machines

Would you like to use 3D printed toothed belt discs in your application? We would be happy to assist you.
 
Contact an expert

3D printing design guide

Design tips for the 3D printing service More information and practical tips on designing functional components for manufacturing in the 3D printing service.

More online CAD configurators

Other CAD configurators Configure CAD models of racks, lead screw nuts, rollers, plain bearing bushings, sliding plates and gears. Design customised component templates and download them – free of charge and without registration.  



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH