Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® i6, laser sintering material

  • Excellent abrasion resistance
  • Very robust
  • Accurate surface details.
  • Ideal for worm wheels
Product description
Selective laser sintering (SLS) material: iglide® i6

The iglide i6 material was designed for laser sintering and was especially developed for manufacturing worm wheels for the food & packaging industry. The tests in the igus test laboratory showed a longer service life than for conventionally milled gears - e.g. POM - This significantly increases flexibility in the design of components, because the laser sintering process eliminates the need for tooling and therefore special parts can be manufactured efficiently with no minimum order quantity. Furthermore, iglidur i6 is ideal for snap-on connections due to the higher elongation at break.

When do I use it?
  • For applications with sliding motion, especially for worm gears
  • If a white base material is required for subsequent colouring
When not to use it?
  • When an optically detectable material in blue colour is required (→ iglidur i6-BLUE)
  • For applications under water or with high humidity (→ iglidur i8-ESD)
  • If components with ESD specifications are required (→ iglidur i8-ESD)
  • In combination with anodised aluminium as a counter partner (→ iglidur i3)
  • For gear applications (→ iglidur i3)
  • If the application temperature is higher than 80°C in the long term (→ iglidur A350 or iglidur RW370)
Technical data
Downloads

Application Assistance

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH