Robot Barista: Hygienic Robot Arms & Components for Service

Complete system or individual components with no minimum order quantity

igus® has what you need to efficiently automate your coffee shop’s services and eliminate unplanned downtime. 

Our robolink® DP robotic arm has been engineered with self-lubricating, maintenance-free plastic joints that are corrosion, chemical and dirt resistant. It also features an optimized bearing support for each axis to reduce backlash, a payload up to 30N, cycle times from seven seconds, and a reach up to 790mm. robolink® DP is available as a complete system or can be customized to meet your specific application requirements. 

If you’re looking for maintenance-free plastic components to design your own barista robot, igus® offers solutions for you as well. Our durable micro e-chain® cable carriers are easy to open, close, and fill and reduce installation space thanks to their small bend radii (as low as 28mm). chainflex® flexible cables have been engineered to withstand millions of bending cycles and torsional stresses of ±180° for every three feet of cable. Additionally, our dry-tech® components, including slewing rings, linear actuators, lead screws and nuts, and more, are designed with our dry-running iglide® plastic materials for smooth, maintenance-free operation.

All igus® products are extensively tested each year inside our 41,000ft2 laboratory at our headquarters in Cologne, Germany. Due to this testing, our e-chain® cable carriers and chainflex® cables have an up to 4 year guarantee. Calculate the expected service life of any igus® component prior to installation.

Benefits:
  • Robotic arms with self-lubricating, maintenance-free plastic joints
  • Quicker ROI (4-7 months)
  • Avoid unplanned downtime
  • Service life calculation tools
  • Dirt, dust, corrosion and chemical resistant
  • Dry-running plastic components – no external lubricants required

Browse igus products for use in barista robots

robolink® DP 4 or 5 DoF robotic arms

robolink® DP
  • Up to 790mm of reach
  • Available with optional igus Robot Control 
  • Individual color selection possible
  • Version for splash water with IP44 available
Shop robolink® DP

drylin® ZLW seventh axis for robots

Seventh axis for robots
  • Flexible robot use instead of locking kinematics
  • Adapter kit including preparation of suitable e-chain systems®
  • Integration into igus robot control
Browse drylin® ZLW seventh axis

drygear® modular gearbox system

drygear Apiro
  • Application temperature: +5 °C to +50 °C
  • Suitable for splash water applications
  • Lightweight
  • Self-lubricating
Browse the Shop

dryspin® lead screws and nuts

dryspin
  • Self-lubricating and maintenance-free
  • Low noise and low vibration
  • Media-resistant
     
Browse dryspin® lead screws and nuts

E2 micro e-chain® cable carriers

e2.1
  • Quick, easy filling
  • Integrated brake for smooth, quiet running
  • Reduce installation space with small bend radii (as low as 28mm)
Browse E2 micro e-chain® cable carriers

chainflex® CF885 motor cable

CF885 motor cable
Shop CF885 motor cable

Applications where motion plastics are already being used successfully


Browse Low Cost Automation used in other Restaurant Automation fields

Kitchen automation

Quick and easy: kitchen automation with motion plastics

Learn more
Catering robots

Modular components used for restaurant automation

Learn more


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH