Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Version 1: autoglide for e-chain systems® E4 up to 2.21" inner height

Version 1 is available for the larger e-chain® of the System E4 – In this, the crossbars in the inner radius of the chain is provided with injection-molded glide shoes. The length of the e-chain® in AUTOGLIDE can correspond to the entire travel distance plus surcharge for the bending radius. They can also be mounted in the middle of the travel as before. In this case, cost-efficient glide pads are mounted for the other half of the track.
1. Practical: traversable floor guide
2. Reliable tracking : Assembled gliding tab feeds the e-chain®
3. Smooth operation: Offset tracking of upper and lower run
4. Guided reliably: Comb-like autoglide crossbars
5. Versatile: KMA circumferential mounting
Autoglide

e-chain® with crossbars at every link, snap-open on both sides

Series E4-32-AG

Inner height Hi: 32 mm
Inner width Bi: 112 - 262 mm
Bending radii R: 100 - 300 mm

Series E4-42-AG

Inner height Hi: 42 mm
Inner width Bi: 112 - 262 mm
Bending radii R: 100 - 300 mm

Series E4-56-AG

Inner height Hi: 56 mm
Inner width Bi: 112 - 262 mm
Bending radii R: 135 - 500 mm

Accessories for the E4 autoglide system

Simple guide elements for quick installation on the subsurface are available for the autoglide system version 1. The traversable eccentric floor guides (1) are fastened every 7 ft on the subsurface. The glider (2) fastened on the moving end feeds the e-chain® and holds it securely in the track. The autoglide crossbars (3) safely guide the e-chain® and replace the guide trough.

Save purchase and installation costs with this system.

For travel distances over 10 m

Traversable over floor guide

Note: Only 2 gliders AG.XXX. OF required for the safe feeding of the e-chain®. The mounting of the glider is done on the outer link of the upper run, which is laid down first on the lower run.

Autoglide
Part no. Glider (2) For e-chain® series  
AG-280-OF E4-32 [Wakoadd part no="AG.280.OF" text="Inquiry"]
AG-380-OF E4-42 [Wakoadd part no="AG.290.OF" text="Inquiry"]
906-125-OF E4-56  Inquiry
Part no. Floor guide (1) For e-chain® series  
AG-380-BF Universal  Inquiry


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH