Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Version 2: Series 200 - Injection-molded autoglide sprockets in the inner radius.

Guide troughs for long travel applications can be dispensed with when using the autoglide system. Self-guiding e-chains® glide safely on top of each other up to 230 ft. travel. This system has now been extended for igus® E2/000 and optimized further. Larger gliding surface of the autoglide crossbars ensure even longer life. A clip-on glide tab reliably ensures that the e-chain® is aligned properly on the first feet of travel. The traversable eccentric guides are fastened to the floor every 7 feet.

 

Travels up to 230 feet without guide trough Speeds up to 6.6 ft/s

Very compact, no trough in the working area

Fast installation times for long travels

Snap-open along the inner radius

Enclosed along the outer radius even for "half tube"

Clip-on glide tab, reliably feeds the e-chain®

Traversable over floor guide

AUTO-GLIDE

e-chain® with crossbars at every link, enclosed design

Series AG200

Inner width Bi: 57 mm
Bending radii R: 55 - 250 mm Pitch: 46 mm


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH