Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Option 3: As EA16 and EA25

Version 3 is a combination of autoglide version 1 and E-Z chain®.
The sprockets similar to tie-wrap plates are integrally molded on the chain link and available now in two sizes.

autoglide chain links of one piece, no additional parts required

Very fast installation times for long travels

Guide troughs not required!

E-Z Chain® system: Cables and hoses can be inserted without opening the chain

Narrow installation width, quiet operation

Functional guarantee for the entire system with chainflex® cables

UL94-V2 classification

AUTO-GLIDE

Fillable from outside

Series EA16

Inner height Hi: 32 mm
Inner height Bi: 48 mm
Bending radii R: 75 - 100 mm

Series EA25

Inner height Hi: 25,2 mm
Inner height Bi: 50 mm
Bending radii R: 65 - 100 mm


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH