Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

E1 e-chain® system: A modular, one-piece cable carrier for simple applications

Modular one-piece band for simple applications - With the new kind of E1, additional applications have opened up in areas where e-chain® were unaffordable so far. E1 is cost efficient with large numbers, quick to mount and provides a system of order and safety for the constantly moving cables.
e-chain® in one band e-chain® in one band
Easy to shorten or lengthen Easy to shorten or lengthen

Shop E1 System

Snap-open on the outside

Series E1-10

Inner height hi: 10 mm
Inner height Bi: 13 mm
Bending radii R: 18 mm
Pitch: 20 mm

Series E1-17

Inner height hi: 17 mm
Inner width Bi: 21 - 44 mm
Bending radii R: 28 mm
Pitch: 25,5 mm

E1-18 series

Inner height hi: 18 mm
Inner height Bi: 15 mm
Bending radii R: 28 mm
Pitch: 25.25 mm

Series E1-20

Inner height hi: 20 mm
Inner height Bi: 15 mm
Bending radii R: 28 mm
Pitch: 25 mm

e-chain® in one band

Cost-effective solution for large numbers

E1: e-chain® in one band

Length of each chain band: 255 mm

Can be shortened or lengthened as required through injection-molded, modular chain band

Easy snap-open

Mounting link for connection of several chain bands

Fastening potential by the bore on the chain band

Several potential materials

Typical industrial sectors and applications

General construction machinery

Automotive sector

Office technology

Machine construction

Electronic equipment

General construction machinery etc.


UL94-V2 classification

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Shortening and lengthening of the e-chain®.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH