180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Outdoor use also possible at temperatures below 32°F
Long service life thanks to retraction system and motor
Longer travels can be implemented with a motor rather than with a "conventional" e-spool® spring
Cable diameter up to 17 mm
No tensile load on cables
No slip ring
Different media (power, data, FOC, air, liquids) can be routed together in one system
Delivery including drive and controller
For installation under the ceiling - the system is "invisible"
Easy replacement and extension of the filling
Max. deployment and retract speed: 1,2 m/s
Part No. | drum-Ø | max. extraction length [mm] | max.cable-Ø [mm] |
---|