Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

E4/100 e-chain® cable carriers for large travels & quiet operation

E4/100 is the most universal cable carrier from the System E4 range. It is a safe choice in most applications* and offers a quiet operation. It can be easily assembled and disassembled, is available from stock worldwide and can usually be customized for your application in 24-72 hours.

*Note: For travels exceeding 656 feet and for laterally unsupported installations, please choose E4/4. Ask us if you need help.
E4/100 cable carrier E4/100: Smooth running, easy assembly.
E4/100 cable carrier assembly To open: push down the groove in the crossbar with a screwdriver. Loosen by prizing against the clamp.
E4/100 cable carrier tube disassembly To take apart an enclosed E4/100 tube, press vertically on the groove in the lid with a screwdriver and prize it up.

e-chain® Product Selector

Quickly find the best e-chain® cable carrier for your application. Simply enter your parameters and you'll be supplied with a list of chains that will work.

Assembly instructions

How to assemble E4/100 cable carriers.

Application examples

Different application examples using E4/100 cable carriers from various industries all around the world

Crossbars every link, snap-open from both sides - for specially demanding applications

Ready to ship within 3 working days Series 220

Inner height hi: 1.1 (28 mm)
Inner widths Bi: 1.57 - 11.81 (40 - 300 mm)
bending radii R: 2.17 - 9.84 (55 - 250 mm)
Pitch: 1.81 (46 mm)

Ready to ship within 3 working days Series 280

Inner height hi: 1.26 (32 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 2.48 - 11.81 (63 - 300 mm)
Pitch: 2.2 (56 mm)

Ready to ship within 3 working days Series 380

Inner height hi: 1.65 (42 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 2.95 - 13.78 (75 - 350 mm)
Pitch: 2.64 (67 mm)

Ready to ship within 3 working days Series 400

Inner height hi: 2.2 (56 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.31 - 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm)

Ready to ship within 3 working days Series 600

Inner height hi: 4.25 (108 mm)
Inner widths Bi: 7.87 - 23.62 (200 - 600 mm)
bending radii R: 7.87 - 39.37 (200 - 1000 mm)
Pitch: 5.63 (143 mm)

Ready to ship within 3 working days Series 640

Inner height hi: 4.41 (112 mm)
Inner widths Bi: 3.43 - 22.13 (87 - 562 mm)
bending radii R: 7.87 - 39.37 (200 - 1000 mm)
Pitch: 5.63 (143 mm)

Crossbars at every other link, snap-open along both sides - for almost all applications

Ready to ship within 3 working days Series 290

Inner height hi: 1.26 (32 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 2.48 - 11.81 (63 - 300 mm)
Pitch: 2.2 (56 mm)

Ready to ship within 3 working days Series 390

Inner height hi: 1.65 (42 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 2.95 - 13.78 (75 - 350 mm)
Pitch: 2.64 (67 mm)

Ready to ship within 3 working days Series 410

Inner height hi: 2.2 (56 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.31 - 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm)

Ready to ship within 3 working days Series 601

Inner height hi: 4.25 (108 mm)
Inner widths Bi: 7.87 - 23.62 (200 - 600 mm)
bending radii R: 7.87 - 39.37 (200 - 1000 mm)
Pitch: 5.63 (143 mm)

E-Tube, snap-open along both sides - enclosed for chip protection

Ready to ship within 3 working days Series R760

Inner height hi: 1.1 (28 mm)
Inner widths Bi: 1.97 - 11.81 (50 - 300 mm)
bending radii R: 2.48 - 9.84 (63 - 250 mm)
Pitch: 1.81 (46 mm)

Ready to ship within 3 working days Series R770

Inner height hi: 1.26 (32 mm)
Inner widths Bi: 1.97 - 11.81 (50 - 300 mm)
bending radii R: 4.92 - 11.81 (125 - 300 mm)
Pitch: 2.2 (56 mm)

Ready to ship within 3 working days Series R780

Inner height hi: 1.65 (42 mm)
Inner widths Bi: 1.97 - 11.81 (50 - 300 mm)
bending radii R: 4.92 - 13.78 (125 - 350 mm)
Pitch: 2.64 (67 mm)

Ready to ship within 3 working days Series R880

Inner height hi: 2.2 (56 mm)
Inner widths Bi: 2.95 - 18.19 (75 - 462 mm)
bending radii R: 5.91 - 19.68 (150 - 500 mm)
Pitch: 3.58 (91 mm)

Ready to ship within 3 working days Series R608

Inner height hi: 4.25 (108 mm)
Inner widths Bi: 7.87 - 15.75 (200 - 400 mm)
bending radii R: 9.84 - 39.37 (250 - 1000 mm)
Pitch: 5.63 (143 mm)


Assembly tool for E4-series

Easily open and close E4 Series energy chains. Save time and reduce costs

Features and benefits:

The low-noise E4 chain

Additional noise reduction possible with rubber pads (available with Series E4/101)

Wide range of possible applications

Numerous interior separation options

Wide range of modular accessories

Widths up to 118" possible with extension links

Can be opened along both the outer and inner radius

Maximum travel: 1,476 feet

Typical applications:

Robotics

Materials handling

Refrigeration engineering

Construction equipment

Machine tools

Woodworking machinery

Welding machines

Machines of all kinds

Semiconductor

Cleanroom


Ready to ship within 3 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH