180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Low maintenance roller e-chain system® with tribo-optimized plastic rollers
2Comb-like auto-glide crossbars
3Special design of the rollers and chain links therefore particularly quiet
4Top and bottom run roll offset on top of each other
5Same pitch on roller/chain links
64 Inner height: 1.26", 1.65", 2.21" and 3.15" available
A1 = Moving end | A2 = Fixed end | B1 = Moving end |
B2 = Fixed end | B3 = Guide trough with glide rail | B4 = Guide trough without glide rail |
B5 = Total length of guide trough | S = Travel | R = Bending radius |
H = Nominal installation height | HF = necessary clearance height | HRI = Trough inner height |
D = projection, radius end position | K = π • R + "safety" | D2 = Überstand bei langen
Verfahrwegen, gleitend |
K2 = *surcharge | H2 = *Installation height |
Long travels | from 33 ft to max. 1,969 ft |
Max. rolling speed/max. rolling acceleration | max. 10 [m/s] / max. 50 [m/s²] |
Fill weight | max. 7,00 [kg/m] |
Material - permitted temperature °F | igumid G / -40° up to +248° F |
Flammability class, igumid G | VDE 0304 IIC UL94 HB |
Part No. | Inner width | Outer width | Inner height | Outer height | Bending radii | Weight | H | D | K | ||
---|---|---|---|---|---|---|---|---|---|---|---|
Bi [mm] | Ba [mm] | hi [mm] | ha [mm] | R [mm] | [kg/m] | ||||||
P4-32-25-220-0 | 9.84 | 11.1 | 1.26 | 2.13 | 8.66 | 2.325 | 21.26 | 10.24 | Upon request | ||
P4-32-10-075-0 | 3.94 | 5.2 | 1.26 | 2.13 | 2.95 | 1.821 | 8.23 | 6.3 | 13.78 | 60.12 USD | |
P4-32-10-100-0 | 3.94 | 5.2 | 1.26 | 2.13 | 3.94 | 1.821 | 10.2 | 7.28 | 16.93 | 60.12 USD | |
P4-32-10-125-0 | 3.94 | 5.2 | 1.26 | 2.13 | 4.92 | 1.821 | 12.17 | 8.27 | 19.88 | 60.12 USD | |
P4-32-10-150-0 | 3.94 | 5.2 | 1.26 | 2.13 | 5.91 | 1.821 | 14.13 | 9.25 | 23.03 | 60.12 USD | |
P4-32-10-175-0 | 3.94 | 5.2 | 1.26 | 2.13 | 6.89 | 1.821 | 15.91 | 11.26 | 25.98 | 60.12 USD | |
P4-32-10-200-0 | 3.94 | 5.2 | 1.26 | 2.13 | 7.87 | 1.821 | 18.07 | 11.22 | 29.33 | 60.12 USD | |
P4-32-10-220-0 | 3.94 | 5.2 | 1.26 | 2.13 | 8.66 | 1.821 | 19.45 | 13.03 | 31.69 | 60.12 USD | |
P4-32-10-250-0 | 3.94 | 5.2 | 1.26 | 2.13 | 9.84 | 1.821 | 22.01 | 13.19 | 35.43 | 60.12 USD | |
P4-32-10-300-0 | 3.94 | 5.2 | 1.26 | 2.13 | 11.81 | 1.821 | 25.94 | 15.16 | 41.54 | 60.12 USD | |
P4-32-15-075-0 | 5.91 | 7.17 | 1.26 | 2.13 | 2.95 | 2.043 | 8.23 | 6.3 | 13.78 | 62.93 USD | |
P4-32-15-100-0 | 5.91 | 7.17 | 1.26 | 2.13 | 3.94 | 2.043 | 10.2 | 7.28 | 16.93 | 62.93 USD | |
P4-32-15-125-0 | 5.91 | 7.17 | 1.26 | 2.13 | 4.92 | 2.043 | 12.17 | 8.27 | 19.88 | 62.93 USD | |
P4-32-15-150-0 | 5.91 | 7.17 | 1.26 | 2.13 | 5.91 | 2.043 | 14.13 | 9.25 | 23.03 | 62.93 USD | |
P4-32-15-175-0 | 5.91 | 7.17 | 1.26 | 2.13 | 6.89 | 2.043 | 15.91 | 11.26 | 25.98 | 62.93 USD | |
P4-32-15-200-0 | 5.91 | 7.17 | 1.26 | 2.13 | 7.87 | 2.043 | 18.07 | 11.22 | 29.33 | 62.93 USD | |
P4-32-15-220-0 | 5.91 | 7.17 | 1.26 | 2.13 | 8.66 | 2.043 | 19.45 | 13.03 | 31.69 | 62.93 USD | |
P4-32-15-250-0 | 5.91 | 7.17 | 1.26 | 2.13 | 9.84 | 2.043 | 22.01 | 13.19 | 35.43 | 62.93 USD | |
P4-32-15-300-0 | 5.91 | 7.17 | 1.26 | 2.13 | 11.81 | 2.043 | 25.94 | 15.16 | 41.54 | 62.93 USD | |
P4-32-20-075-0 | 7.87 | 9.13 | 1.26 | 2.13 | 2.95 | 2.245 | 8.23 | 6.3 | 13.78 | 63.72 USD | |
P4-32-20-100-0 | 7.87 | 9.13 | 1.26 | 2.13 | 3.94 | 2.245 | 10.2 | 7.28 | 16.93 | 63.72 USD | |
P4-32-20-125-0 | 7.87 | 9.13 | 1.26 | 2.13 | 4.92 | 2.245 | 12.17 | 8.27 | 19.88 | 63.72 USD | |
P4-32-20-150-0 | 7.87 | 9.13 | 1.26 | 2.13 | 5.91 | 2.245 | 14.13 | 9.25 | 23.03 | 63.72 USD | |
P4-32-20-175-0 | 7.87 | 9.13 | 1.26 | 2.13 | 6.89 | 2.245 | 15.91 | 11.26 | 25.98 | 63.72 USD | |
P4-32-20-200-0 | 7.87 | 9.13 | 1.26 | 2.13 | 7.87 | 2.245 | 18.07 | 11.22 | 29.33 | 73.63 USD | |
P4-32-20-220-0 | 7.87 | 9.13 | 1.26 | 2.13 | 8.66 | 2.245 | 19.45 | 13.03 | 31.69 | 63.72 USD | |
P4-32-20-250-0 | 7.87 | 9.13 | 1.26 | 2.13 | 9.84 | 2.245 | 22.01 | 13.19 | 35.43 | 63.72 USD | |
P4-32-20-300-0 | 7.87 | 9.13 | 1.26 | 2.13 | 11.81 | 2.245 | 25.94 | 15.16 | 41.54 | 63.72 USD | |
P4-32-25-075-0 | 9.84 | 11.1 | 1.26 | 2.13 | 2.95 | 2.325 | 8.23 | 6.3 | 13.78 | 68.46 USD | |
P4-32-25-100-0 | 9.84 | 11.1 | 1.26 | 2.13 | 3.94 | 2.325 | 10.2 | 7.28 | 16.93 | 68.46 USD | |
P4-32-25-125-0 | 9.84 | 11.1 | 1.26 | 2.13 | 4.92 | 2.325 | 12.17 | 8.27 | 19.88 | 68.46 USD | |
P4-32-25-150-0 | 9.84 | 11.1 | 1.26 | 2.13 | 5.91 | 2.325 | 14.13 | 9.25 | 23.03 | 68.46 USD | |
P4-32-25-200-0 | 9.84 | 11.1 | 1.26 | 2.13 | 7.87 | 2.325 | 18.07 | 11.22 | 29.33 | 68.46 USD | |
P4-32-25-250-0 | 9.84 | 11.1 | 1.26 | 2.13 | 9.84 | 2.325 | 22.01 | 13.19 | 35.43 | 68.46 USD | |
P4-32-25-300-0 | 9.84 | 11.1 | 1.26 | 2.13 | 11.81 | 2.325 | 25.94 | 15.16 | 41.54 | 68.46 USD |
Order number | ||
---|---|---|
32-1 | 0.57 USD | |
32-1-1 | 0.68 USD |
Order number | ||
---|---|---|
32-2 | 0.57 USD | |
32-2-1 | 0.68 USD |
Order number | ||
---|---|---|
32-3 | 0.57 USD | |
32-3-1 | 0.68 USD |
Order number | ||
---|---|---|
32-5 | 0.57 USD | |
32-5-1 | 0.68 USD |
Order number | Width | ||
---|---|---|---|
3210-100 | 3.94 | 1.58 USD | |
3210-150 | 5.91 | 2.06 USD | |
3210-200 | 7.87 | 2.56 USD | |
3210-250 | 9.84 | 3.05 USD | |
3200-100 | 3.94 | 1.47 USD | |
3200-150 | 5.91 | 1.95 USD | |
3200-200 | 7.87 | 2.43 USD | |
3200-250 | 9.84 | 2.92 USD |
For pivoting connections
Secure attachment to your application
Same kit (2-piece) for all e-chain® widths
Electrically conducting
Ordering number | Bi | A |
---|