Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Series P4-42

1

Low maintenance roller e-chain system® with tribo-optimized plastic rollers

2

Comb-like auto-glide crossbars

3

Special design of the rollers and chain links therefore particularly quiet

4

Top and bottom run roll offset on top of each other

5

Same pitch on roller/chain links

6

4 Inner height: 1.26", 1.65", 2.21" and 3.15" available


System P4
A1 = Moving end A2 = Fixed end B1 = Moving end
B2 = Fixed end B3 = Guide trough with glide rail B4 = Guide trough without glide rail
B5 = Total length of guide trough S = Travel R = Bending radius
H = Nominal installation height HF = Necessary clearance height HRI = Trough inner height
D = projection, radius end position K = π • R + "safety" D2 = Überstand bei langen Verfahrwegen, gleitend
K2 = *surcharge H2 = *Installation height ∆CL = Fixed-point offset
*with lowered moving end
 
Long travels from 33 ft to max. 1,969 ft
Max. rolling speed/max. rolling acceleration max. 10 [m/s] / max. 50 [m/s²]
Fill weight max. 7,00 [kg/m]
Material - permitted temperature °F igumid G / -40° up to +248°F
Flammability class, igumid G VDE 0304 IIC UL94 HB

Product range series P4-42

Part No. Inner width Outer width Inner height Outer height Bending radii Weight H D K    
  Bi [mm] Ba [mm] hi [mm] ha [mm] R [mm] [kg/m]          
Delivery time on request P4-42-10-100-0 3.94 6.06 1.65 2.52 3.94 2.655 10.55 7.91 17.72 56.99 USD Add to shopping cart
Delivery time on request P4-42-10-125-0 3.94 6.06 1.65 2.52 4.92 2.655 12.52 8.9 20.87 56.99 USD Add to shopping cart
Delivery time on request P4-42-10-150-0 3.94 6.06 1.65 2.52 5.91 2.655 14.49 9.88 24.02 56.99 USD Add to shopping cart
Delivery time on request P4-42-10-200-0 3.94 6.06 1.65 2.52 7.87 2.655 18.43 11.85 30.12 56.99 USD Add to shopping cart
Delivery time on request P4-42-10-250-0 3.94 6.06 1.65 2.52 9.84 2.655 22.36 13.82 36.22 56.99 USD Add to shopping cart
Delivery time on request P4-42-10-300-0 3.94 6.06 1.65 2.52 11.81 2.655 26.3 15.79 42.52 56.99 USD Add to shopping cart
Delivery time on request P4-42-10-350-0 3.94 6.06 1.65 2.52 13.78 2.655 30.24 17.76 48.62 56.99 USD Add to shopping cart
Delivery time on request P4-42-15-100-0 5.91 8.03 1.65 2.52 3.94 2.836 10.55 7.91 17.72 59.33 USD Add to shopping cart
Ready to ship within 5 working days P4-42-15-125-0 5.91 8.03 1.65 2.52 4.92 2.836 12.52 8.9 20.87 59.33 USD Add to shopping cart
Ready to ship within 5 working days P4-42-15-150-0 5.91 8.03 1.65 2.52 5.91 2.836 14.49 9.88 24.02 59.33 USD Add to shopping cart
Ready to ship within 5 working days P4-42-15-200-0 5.91 8.03 1.65 2.52 7.87 2.836 18.43 11.85 30.12 59.33 USD Add to shopping cart
Ready to ship within 5 working days P4-42-15-250-0 5.91 8.03 1.65 2.52 9.84 2.836 22.36 13.82 36.22 59.33 USD Add to shopping cart
Delivery time on request P4-42-15-300-0 5.91 8.03 1.65 2.52 11.81 2.836 26.3 15.79 42.52 59.33 USD Add to shopping cart
Delivery time on request P4-42-15-350-0 5.91 8.03 1.65 2.52 13.78 2.836 30.24 17.76 48.62 59.33 USD Add to shopping cart
Delivery time on request P4-42-20-100-0 7.87 10 1.65 2.52 3.94 3.004 10.55 7.91 17.72 80.37 USD Add to shopping cart
Delivery time on request P4-42-20-125-0 7.87 10 1.65 2.52 4.92 3.004 12.52 8.9 20.87 80.37 USD Add to shopping cart
Delivery time on request P4-42-20-150-0 7.87 10 1.65 2.52 5.91 3.004 14.49 9.88 24.02 80.37 USD Add to shopping cart
Delivery time on request P4-42-20-200-0 7.87 10 1.65 2.52 7.87 3.004 18.43 11.85 30.12 92.88 USD Add to shopping cart
Delivery time on request P4-42-20-250-0 7.87 10 1.65 2.52 9.84 3.004 22.36 13.82 36.22 80.37 USD Add to shopping cart
Delivery time on request P4-42-20-300-0 7.87 10 1.65 2.52 11.81 3.004 26.3 15.79 42.52 80.37 USD Add to shopping cart
Delivery time on request P4-42-20-350-0 7.87 10 1.65 2.52 13.78 3.004 30.24 17.76 48.62 80.37 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Interior separation program Series P4-42

Series P4.42 Interior separation

Standard - for all applications

Separator, wide foot for maximum holding force and safe standing in e-chains®
Order number    
Ready to ship within 3 working days 42-1 0.64 USD Add to shopping cart
Ready to ship within 3 working days 42-1-1 0.77 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Faster cable asssembly

One side fixed seating with wide base, narrow opposite side for easy cable installation (easily clamped).
Order number    
Ready to ship within 3 working days 42-2 0.70 USD Add to shopping cart
Ready to ship within 3 working days 42-2-1 0.82 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

For many thin cables

Separator with narrow base for many thin cables lying next to each other. Space-saving, stable - for e-chains®.
Order number    
Ready to ship within 3 working days 42-3 0.70 USD Add to shopping cart
Ready to ship within 3 working days 42-3-1 0.82 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Locks securely in 5mm steps

Locking separator for the locking crossbar with scale. For exact positioning
Order number    
Ready to ship within 3 working days 42-5 0.70 USD Add to shopping cart
Ready to ship within 3 working days 42-5-1 0.82 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Horizontal partitioning

Locks in securely on both ends of the separator, fixed widths possible. Can be used as full-width shelf for integrated subdivision or as shelf for a rack-like separation in 3 planes.
Order number Width    
Ready to ship within 3 working days 3210-100 3.94 1.58 USD Add to shopping cart
Ready to ship within 3 working days 3210-150 5.91 2.06 USD Add to shopping cart
Ready to ship within 3 working days 3210-200 7.87 2.56 USD Add to shopping cart
Ready to ship within 3 working days 3210-250 9.84 3.05 USD Add to shopping cart
Ready to ship within 3 working days 3200-100 3.94 1.47 USD Add to shopping cart
Ready to ship within 3 working days 3200-150 5.91 1.95 USD Add to shopping cart
Ready to ship within 3 working days 3200-200 7.87 2.43 USD Add to shopping cart
Ready to ship within 3 working days 3200-250 9.84 2.92 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

P4-42 - mounting brackets plastic/steel pivoting

P4 42 A = fixed end plastic | B = moving end steel

For pivoting connections

Secure attachment to your application

Same kit (2-piece) for all e-chain® widths

Electrically conducting

P4 42 A = Fixed end | B = moving end
Ordering number Bi A
More about selected part:
myCatalog myCatalog

Ready to ship within 3 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH