180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Material data igumid ESD | Measuring unit | Values igumid ESD |
---|---|---|
Mechanical properties | ||
Tensile stress at yield (dry/wet) | MPa | * |
Elongation at break (dry/wet) | % | * |
Elasticity module (tensile test) | MPa | * |
Limit of elasticity in bending | MPa | 9.500 |
Bending strength | MPa | 230 |
Hardness Shore D | – | 83 |
General features | ||
Density | g/m3 | 1,2 |
Absorption of humidity 23/50 RF | Wt.-% | 1,9 |
Maximum water absorption | Wt.-% | 7,3 |
Electrical properties | ||
special transitional resistance | Ω*cm | <109 |
Surface resistance ROA | Ω | <109 |
Thermal properties | ||
Lower application temp. | °C | -40°C / -40°F |
Upper long-term application temp. | °C | 80°C / 176°F |
Upper short-term application temp. | °C | 150°C / 302°F |
Material verification | ||
Fire behavior according UL94 | – | HB |
Silicon-free | – | Yes |
Halogen-free | – | Yes |
2002/95/EG (RoHS) | – | Yes |
2002/96/EG (WEEE) | – | Yes |
Color | ||
According to RAL, approximate | – | ≈RAL7015 |
*Values on inquiry |
1992 | Test certificate from the PTB for igumid GC in explosion protection zones 0, 1 and 2. |
1998/1999 | Additional certifications by the PTB according to DIN and static electricity guidelines. |
2002 | igumid ESD is released in gray (for clear distinction) by the PTB after tests lasting 100 million cycles. |