Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® IC-05 for wear-resistant surfaces

Workpiece with coating and iglide® IC-05 coating powder
Workpiece with iglide® IC-05 coating and coating powder iglide® IC-05

Now also for food contact

The new iglide® IC-05 coating powder is compliant with FDA as well as EU10/2011 and is therefore suitable for the powder coating of wear parts in the food sector. ​

iglide® coating materials enable you to solve wear problems even where there is little space for plain bearings due to particularly narrow installation spaces.


Tech up

Tech up

  • Wear-resistant
  • FDA and EU10/2011 compliant
Cost down

Cost down

  • Simple coating of metallic surfaces
  • Maintenance-free
Proof

Proof

Lasts up to 4 times longer than iglide® IC-01
Sustainability

Sustainability

  • Environmentally friendly, because no additional lubricants required
  • Good coefficient of wear and therefore long service life

Dosing system

Thrown into the balance? Or rather, slipped?

We have developed the iglide® IC-05 coating for this purpose.

How do 12 grams of wine gum actually always get into these little bags? So-called dosing systems with highly sensitive mechanisms portion thousands of them in no time. And then it continues via chutes and belts until it reaches the box.  ​

All these mechanisms and slides are subject to wear. iglide® coating materials help to protect sensitive and small bearing points, as well as sliding surfaces such as sheet metal.   ​


Short news presentation of iglide® IC-05​ material


Our expert will show you the product and briefly explain its advantages.


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH