Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

New iglide® bearing products 2020


H3

Extremely robust iglide H3 plain bearings

For use in pumps and problematic media

H3 is a new material in the iglidur H family. H3 sets new standards with its outstanding robustness.  This material is tougher than comparable materials and has a longer service life than iglide H1.

Find out more

ax500

iglide AX500 - electrically discharging and extremely robust

New food grade material for the high-temperature range

AX500 is conductive and has an even lower coefficient of wear than its predecessor. The material was specially developed for the food industry and can therefore be used in contact with food products.

Find out more

ac500

iglidur AC500 for high temperatures

Plain bearings for the food industry

iglide AC500 is a further development of the A500 material, which is detectable and has an optimised service life. Plain bearings made of AC500 have been certified for use in direct contact with food.

Learn more

f gear

Gears made of iglide F

Lightweight, self-lubricating & maintenance-free

The service life of iglide F gears is twice as long as that of comparable POM gears. iglide F is characterized by a particularly low coefficient of friction and high wear resistance - even in applications requiring continuous operation - and also by its vibration-dampening properties.

Find out more

B180

Gears made of iglide B180

Lightweight, self-lubricating & maintenance-free

The advantages can now also be used for gears: cost-effectively injection molded from iglide materials, they make use of additional lubricants superfluous and your application is therefore maintenance-free.

Find out more

f3

Rollers made of iglide F3

Wear-resistant and conductive

When electrical conductivity is important and electrostatic charging of the components is to be avoided, iglide F3 is exactly the right choice. As the material contains incorporated solid lubricants, the rollers can be used without any additional lubricants and the maintenance associated with them.

Find out more

iglide® SG03 plain bearings with felt seals

Safe from dirt and dust

The SG03 felt seal prevents dirt and dust from penetrating the bearing point. This then protects the bearing itself and the shaft against wear and early failure.
Find out more

Intelligent iglide® isense plain bearing

No more unexpected bearing damage

iglide® isense plain bearings indicate their wear status so that if a bearing needs to be changed, the system is informed about it.

Find out more

Extremely wear-resistant iglide® E plain bearings

Exceptional lifetime on aluminum shafts

The new material iglide® E is especially characterized by its long service life in combination with shafts made of aluminium. Especially in linear and pivoting motion profiles, iglide® E offers particularly good wear properties.  ​
Find out more

iglide® A250 knife edge roller

Wear-resistant guiding in the food industry

Knife edge rollers are used as guide rollers in conveyor belts. The new material iglide® A250 was specifically developed for use in knife edge rollers for the food industry and conforms to FDA and EU10/2011.
Find out more

Fire-resistant iglide® RW250 material

Highly wear-resistant and fire-resistant for railway technology

With DIN EN 45545, the new material iglide® RW250 meets the strict fire protection requirements of railway technology. In addition, the material formulation has been optimized for complete wear resistance and offers very good wear rates in many applications.  ​
Find out more

FDA and EU10/2011 compliant iglide® A230 clip bearings

Flexible plain bearings for sheet metal in the food industry

Specially developed for the food sector, the material formulation is particularly suitable for machines and systems with food contact since it's optically detectable due to color, low moisture absorption and conformity to FDA and EU10/2011 guidelines.  ​
Find out more

iglidur K250 clip bearings

iglide® K250 clip bearings for e-coating processes

Flexible and temperature-resistant clip bearings

Due to their shape, the new iglide® K250 clip bearings can be easily clipped into sheet-metal without getting lost. Thanks to its temperature resistance, the new material recipe also allows for absolute dimensional stability beyond the e-coating process.
Find out more

iglide® IC-05 material to spray on

FDA and EU10/2011-compliant

iglide® coating materials enable you to solve wear problems even where there is little space for plain bearings due to particularly narrow installation spaces.  ​
Find out more

Maintenance-free iglide® guide rollers

Individually manufactured, lightweight, cost-effective

Solid rollers made of tribologically optimized iglide® materials enable dry-running and maintenance-free guiding and deflection without ball bearings in the smallest installation space with simultaneous weight savings.

Find out more

Free consultation

Laptop with igus website

Our employees would be happy to advise you via phone. Simply choose your preferred means of contact.  

Sample box: iglide® plain bearings

iglidur improves sample box Get to know our plain bearing materials.  The sample box contains 39 plain bearings and templates to easily find the right material.
Order now for free!

What is iglide®?

iglidur material under scrutiny What do iglide® materials consist of? What is behind the self-lubrication effect? Learn more about the functionality of iglide® plain bearings.
iglidur materials under scrutiny

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH