Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® AX500: Electrically Discharging & Extremely Robust

iglide® AX500 - new food contact material in the high-temperature range

iglide® AX500 is a further development of iglide® A500, which was able to operate continuously for a long time. What is special about AX500 is that it is a conductive material. In addition, AX500 has an even lower coefficient of wear than its predecessor. The material was specially developed for the food industry and can therefore be used in contact with food products.  

AX500

Tech up

Tech up

  • Wear-resistant, high-temperature material
  • EU10/2011 compliant
  • Electrically conductive
  • More wear-resistant than iglide A500
  • Suitable for high operating temperatures
Cost down

Cost down

  • Higher running performance
  • Maintenance-free reduces costs for lubricant and maintenance
  • Cost-effective due to injection molding
Proof

Proof

In the test, the wear of iglide® A500 and iglide® AX500 was investigated in a rotation test, p= 1 MPa, v= 0.3 m/s.
 

Wear test with V2A shaft

  • iglide® A500: 0.49 μm/km
  • iglide® AX500: 0.20 μm/km
Wear test with X90 shaft
  • iglide® A500: 0.54 μm/km
  • iglide® AX500: 0.18 μm/km
Sustainability

Sustainability

  • Environmentally friendly, because no additonal lubricants are required
  • Good coefficient of wear and therefore a longer service life
  • igus® supports the circular economy of plastics and is investing in chemical recycling - read more about our sustainability initiatives here

Dosing system with iglidur plain bearings

Thrown into the balance? Or rather, slipped?

We have developed iglide AX500 for this purpose

How do 12 grams of wine gum actually always get into these little bags? So-called dosing systems with highly sensitive mechanisms portion thousands of them in no time. And then it continues via chutes and belts until it reaches the box.  ​

All these mechanisms and slides are subject to wear. iglide AX500 plain bearings help to make  bearing points maintenance-free and durable.  



Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH