Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
conveyor roller made of iglide A250
Conveyor roller made of iglide® A250

Wear-Resistant Guiding in the Food Industry

iglide® A250 conveyor rollers

Conveyor rollers are used as guide rollers in conveyor belts. The new material iglide® A250 was specifically developed for use in conveyor rollers for the food industry and is FDA and EU10/2011 compliant.


Tech up

Tech up

  • Wear-resistant
  • FDA and EU10/2011-compliant
Cost down

Cost down

  • Maintenance-free
  • Higher running performance
Proof

Proof

  • Conveyor rollers have been successfully used by many customers for years
  • Tested many times at igus on specially developed test rigs.
Sustainability

Sustainability

  • Environmentally friendly, because no external lubrication is required
  • Good coefficient of wear and therefore long service life

So that the dough turns out right

We have developed the iglide® A250 guide rollers for this:

It is not only raw bakery products that present the machine manufacturer in the food sector with considerable challenges. Conveyor rollers solve a problem that you wouldn't expect from their name. If two conveyor belts are butt-jointed to each other, the radii of the guide rollers result in a gap between the two belts. This is not a major problem with boxes or panels. But, it is for soft raw croissants. These simply slide into the gap between the conveyor belts.
 
So that pasta, for example, can still be transferred safely from belt to belt, the deflection radii of the conveyor belts - and thus the gap between the belts - must be kept as small as possible.  
 
With the new material iglide® A250, the existing product range for iglide® conveyor rollers is expanded by a material that is quickly detectable by sight through the blue coloring, which provides excellent wear results in the application conditions characteristic for conveyor rollers.  


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH