Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
iglide RW250

For rail technology

​​​​​​​Highly wear-resistant and fire-resistant

With DIN EN 45545, the new material iglide® RW250 meets the strict fire protection requirements of railway technology. In addition, the material formulation has been optimized for complete wear resistance and offers excellent running properties in many applications.


Tech up

Tech up

  • Suitable according to DIN EN 45545
  • Flame-retardant
  • Wear-resistant
Cost down

Cost down

  • Maintenance-free
  • Higher running performance
Proof

Proof

  • Lasts up to 3x longer than RW370 (test: oscillating motion, load 290 psi, speed 1.97 fpm, 73° F, shaft 440B stainless steel)
Sustainability

Sustainability

  • Environmentally friendly, because no external lubricants are required.
  • Good coefficient of wear and therefore long service life.


Safety for railway technology

We have developed iglide® RW250 for this purpose

The highest safety requirements apply to public transport vehicles in local and long-distance traffic. One of them is the fire protection standard DIN EN 45545 for rail vehicles.  ​

Plain bearings, which are used in the numerous mechanisms for seats, levers, flaps and doors, must meet these requirements in order to avoid endangering passengers if the occasion arises.  ​

 

These - quite legitimate - strict specifications pose great challenges for materials development in bearing technology. In addition to the plain bearing material iglide® RW370 already established in the industry, we have developed an even more cost-effective and wear-resistant material in the medium load range called iglide® RW250 . ​

Train seats with iglidur plain bearings

Short news presentation of iglide® RW250 clip bearing

Our expert will show you the product and in brief explain its advantages



Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH