Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® H3 - Tough, wear-resistant, durable

Even more robust and durable than comparable materials

H3 is a new material in the iglide® H family. H3 sets new standards with its outstanding robustness. This material is more robust than comparable materials and has a longer service life than iglide® H1. The iglide® H3 material was primarily developed for use in pumps and problematic media, and is especially advantageous here due to its low moisture absorption.  Learn more about self-lubricating plastics.

iglide H3

Tech up

Tech up

  • Greatest elongation at break in the family of iglide® H materials
  • More wear-resistant as plain bearing material than iglide® H1
  • Low moisture absorption
  • Resistant to many chemicals
Cost down

Cost down

  • Reduces costs for lubricant and maintenance
  • Higher running performance
  • Cost-effective due to injection molding
Proof

Proof

In the test, the wear of iglide® H1 and iglide® H3 was investigated during rotation, p= 1 MPa, v= 0.3 m/s.
 
Wear test with V2A shaft
  • iglide® H1: 0.17 μm/km
  • iglide® H3: 0.11 μm/km
Wear test with X90 shaft
  • iglide® H1: 0.17 μm/km
  • iglide® H3: 0.16 μm/km
Sustainability

Sustainability

  • Improved wear properties
  • Environmentally friendly, because no additional lubricants are required
igus® supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic here.

Ecoflow pump with iglide® plain bearings

Wear in dosing pumps kept to a minimum

We have developed iglide® H3 plain bearings for this purpose:

In this Ecoflow dosing pump, iglide® plain bearings are used in the driving mechanism of the pump, where their properties minimize the wear on the piston rod pins.
 
From simple linear movements to fast rotating applications in the medium in question, the iglide® plain bearings used in pumps and other areas of fluid technology  are highly wear-resistant and abrasion-resistant. Moreover, they are resistant to chemicals and high temperatures.



Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH