Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

New range of plain bearings for predictive maintenance

No more unexpected bearing damage

iglide® isense plain bearings indicate their wear status in good time. If a bearing needs to be changed, the system is informed about it.
 
  • Can be combined with iglide® online service life calculator
  • Avoid sudden failures
  • Detect and monitor maintenance requirements via remote diagnostics

Five materials in the standard product range

  • iglide® G: the all-round classic
  • iglide® P210: specialist for pivoting, rolling applications and more
  • iglide® J: the versatile endurance runner
  • iglide® A180: the all-rounder for wet areas
  • Q2E: cost-effective heavy-duty bearing
To the shop

tech-up logo

Tech up

  • The first plain bearing that recognizes wear—now as standard product range.
  • After reaching a defined level of wear, the system informs the users so that they can plan for maintenance and are not surprised by a premature and unscheduled downtime due to the bearing.
cost down logo

Cost down

  • Standard product range
  • No unplanned machine downtime
  • Early information about wear of bearings prevents the shaft from damage.
proof logo

Proof

  • Tested in our own test rigs inside and outside.
recycle logo

Sustainability

  • Never change the bearing again when it is not necessary
  • No exchange of the shaft due to damage from a worn out plain bearing.

The read-out units

This is how iglide® isense works

The different read-out units consist of two components. The read-out unit itself, and a cable that is suitable for energy chains.
 
Read-out unit
  • The read-out units inform users about the condition of the plain bearing with a green or red lamp.
  • Depending on the design of the read-out unit, it is possible to connect several plain bearings.
Cables
  • We offer two types of connectors. In addition to the standard connector, we also provide an IP65 and a removable version.
  • The cables that are suitable for energy chains are available in lengths of 1, 2, 5 and 10 metres.
isense read-out units

Watch a short presentation of the new isense product range!


Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH