drylin® WKMEX-10-80: Ready-to-install measuring system

energy chain 045.10.028.0 A = energy chain 045.10.028.0, not part of the article
B = signal cables
C = K2
The drylin® WKMEX measuring system takes very little installation space. The sensor head is integrated in the carriage (total height 36 mm). Three sensor options are available, two are compatible with TTL Line Driver. For guiding the signal cable, the igus® e-chains® of the series 045.10.028.0 is recommended. Length specific article numbers, see:
system E2 micro
system E-Z Chain®

Ready-to-fit measuring device for external signal output

At 4 edge triggering (setting parameters of the display or control, for example, IW4) and +68°F ambient temperature: Resolution: ±(0.025 + 0.02 · L) L = measuring length in meters; Repeatability: ±0.025 mm

At 1 edge triggering (setting parameters of the display or control, for example, IW1) and +68°F ambient temperature: Resolution: ±(0,1 + 0,02 · L) L = measuring length in meters; Repeatability: ±0,025 mm

Small sensor with integrated unit

Output signals: Push-pull continuous short circuit proof with inverted signals (A. A/, B, B/, Z, Z/)

Delivery Program measuring device

All types A A2 C C2 H2 K2 Resolution    
  [mm] [mm] [mm] [mm] [mm] [mm] [mm]    
WKMEX-10-80-2.5-00-01 107 70 100 87 36 M6 0.1 Upon request Add to shopping cart
WKMEX-10-80-2.5-01-01 107 70 100 87 36 M6 0.1 Upon request Add to shopping cart
WKMEX-10-80-2.5-11-01 107 70 100 87 36 M6 0.1 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
  Sensor type Nominal voltage Output power max. length of signal cable
  00 10 - 30 V 10 - 30 V 30 m
  01 10 - 30 V 5 V (TTL Line Driver) 50 m
  11 5 V 5 V (TTL Line Driver) 10 m
specifications
Measuring principle Incremental
Repeat accuracy ± 1 increment
Pole division 5 mm
Sensor housing Zinc die cast
Protection class IP67
Operating temperature 14 … +158° F
Max. humidity 95%, non-condensing
Max. speed 4,0 m/s
VDC power supply 5 VDC or 10 to 30 VDC
Current draw 5 VDC: max. 200 mA
10 to 30 VDC: max. 150 mA
Internal evaluation electronics Internal evaluation electronics
Output power 5 V-TTL line driver or 10 to 30 V_HTL
Source tracks A, A‘,B, B‘, Z, Z‘
Max. cable length Max. cable length 5V/5V-TTL = 10 m
10-30V/10-30V = 30 m
10-30V/5V-TTL = 50 m

Max. permissible distance from magnetic tape 2,0 mm
Connection method Open cable ends

More information:


Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH