180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Open, anodized aluminum adapter with reduced outer diameter, spherical area on the outer diameter for automatic alignment compensation, O-rings for elastic seating, hard-anodized
Dimensions correspond to the standard for recirculating ball bearings
Equipped with JUM0 liner made from iglide® J
Recommended housing bore H7
Attachment by mounting bolts (not included in delivery)
Shaft: |
|
Order no. | Shaft Ø | Housing- bore Ø H7 | Tolerance bearing inner diameter | F max. [N] dynamic P = 5 MPa |
F max. [N] static P = 35 MPa |
Weight | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | 0° | 90° | 180° | 0° | 90° | 180° | [g] | |||
OJUM-03-10 | 10 | 19 | 725 | 500 | 196 | 5075 | 3500 | 1370 | 10 | 16.15 USD | ||
OJUM-03-12 | 12 | 22 | 960 | 635 | 240 | 6720 | 4445 | 1680 | 13 | 19.25 USD | ||
OJUM-03-16 | 16 | 26 | 1440 | 990 | 396 | 10080 | 6943 | 2772 | 19 | 21.82 USD | ||
OJUM-03-20 | 20 | 32 | 2250 | 1800 | 900 | 15750 | 12600 | 6300 | 38 | 27.49 USD | ||
OJUM-03-25 | 25 | 40 | 3625 | 2953 | 1523 | 25375 | 20670 | 10658 | 63 | 37.49 USD | ||
OJUM-03-30 | 30 | 47 | 5100 | 4250 | 2278 | 35700 | 29735 | 15946 | 119 | 62.19 USD | ||
OJUM-03-40 | 40 | 62 | 8000 | 6810 | 3800 | 56000 | 47660 | 26600 | 250 | 71.17 USD | ||
OJUM-03-50 | 50 | 75 | 12500 | 10750 | 6125 | 87500 | 75265 | 42875 | 431 | 124.57 USD |
Tolerance according to igus® test method
Order no. | d1 | d2 | ds | e | o | do | B1 | s | B | R | W | a | f | h |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] h7 | [mm] h10 | [mm] | [mm] +0.1 | [mm] | [mm] H10 | [mm] H10 | [mm] h10 | [mm] | [mm] -1 | [mm] +0.1 | ±0.2 | -0.5 | |
OJUM-03-10 | 10 | 18,8 | 18,5 | 1.3 | 5 | 1.86 | 15,4 | 21.8 | 28.9 | 0.51 | 7,3 | 0 | 1.2 | |
OJUM-03-12 | 12 | 21,8 | 21,5 | 1.3 | 6 | 1.86 | 18,4 | 22.8 | 31.9 | 0.71 | 9 | 3 | 1.2 | |
OJUM-03-16 | 16 | 25,8 | 25,5 | 1.3 | 8 | 2.86 | 20,4 | 24.9 | 35.9 | 1.26 | 11,6 | 2.2 | 1.2 | |
OJUM-03-20 | 20 | 31,8 | 31,5 | 1.6 | 10 | 2.86 | 26,4 | 31.5 | 44.8 | 1.97 | 12 | 2.2 | 1.2 | |
OJUM-03-25 | 25 | 39,8 | 39,0 | 1.85 | 12.5 | 2.86 | 34,4 | 44.1 | 57.8 | 1.54 | 14,5 | 3 | 1.5 | |
OJUM-03-30 | 30 | 46,7 | 46,0 | 1.85 | 15 | 2.86 | 41,4 | 52.1 | 67.8 | 2.24 | 16,6 | 3 | 2 | |
OJUM-03-40 | 40 | 61,7 | 61,0 | 2.15 | 20 | 2.86 | 56,4 | 60.9 | 79.8 | 3.94 | 21 | 3 | 2 | |
OJUM-03-50 | 50 | 74,7 | 74,0 | 2.65 | 25 | 2.86 | 69,4 | 78 | 99.8 | 6.18 | 25,5 | 5 | 2 |