drylin® R - Liner TUI-01-XX, inch - for high temperatures

Special features

Material: iglide® T500 (two-piece)

Temperature range -148°F to +482°F

High chemical resistance

Maintenance-free

Very low moisture absorption

Suitable for rotating, oscillating and linear movements

Available for all adapters and bearing housings Ø 0.47 - 1.19 inch (12 mm - 30 mm)

Recommended in combination with stainless steel or hard chrome plated steel shafts



Liner TUI-01, mm - for high temperatures

d1 [inch]:

 

Dimensions and weight [Inch]

Part Nno. Norminal Tolerance d2 b1 r t z    
  Size       -0.004
-0.008
-0.004 -0.020    
TUI-01-08 1/2 0.5934 0.125 0,0391 0,1024 6.56 USD Add to shopping cart
TUI-01-12 3/4 0.8747 0.1875 0,0391 0,1339 8.51 USD Add to shopping cart
TUI-01-16 1 1.1247 0.1875 0,0391 0,1496 9.45 USD Add to shopping cart
TUI-01-20 1 1/4 1.4058 0.1875 0,0391 0,1496 18.45 USD Add to shopping cart
TUI-01-24 1 1/2 1.6558 0.25 0,0625 0,1811 19.93 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Tolerance according to igus® test method



Housing bore for liner TUI-01
Dimensions [Inch]

Bestellnr. Norminal di (H7) B r t f z
  Size max. min. h10 +0.05 +0.1 +0.5 +0.2
TUI-01-08 1/2 0.594 0.5934 1.26 0.125 0.031 0.059 0.122
TUI-01-12 3/4 0.8755 0.8747 1.77 0.1875 0.031 0.079 0.142
TUI-01-16 1 1.1255 1.1247 2.28 0.1875 0.031 0.079 0.161
TUI-01-20 1 1/4 1.4068 1.4058 2.68 0.1875 0.031 0.079 0.161
TUI-01-24 1 1/2 1.6568 1.6558 3.15 0.25 0.051 0.098 0.2
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Liners of the TUI-01 series are used in:

drylin® R - RJUM-01

Linear plain bearings, mm

drylin® R - RJUM-03

Self-aligning linear plain bearings, mm

drylin® R - RJUM-06/36

Housing bearing, mm

drylin® R - FJUM-01/31

Flange housing, mm
Liners of the TUI-01 series can be used in all housings that have been developed for the drylin® R standard series.

Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH