drylin® T - Adjustable clearance

Sliding carriage with manually adjustable clearance

Maintenance-free, dry operation

Corrosion resistant

Hard-anodized aluminum rails

Standard bore pattern symmetrical C5 = C6

To order a complete system

Configuration in just a few steps:

1. Select the installation size
2. Select the number of carriages per rail
3. Enter the rail length in mm
4. Select the floating bearing option

Hint:

Detailed information can be found in the drawings and tables above, as well as in the pages linked to below. You can obtain detailed information on floating bearing options from the 'Design rules' page.
1

No floating bearing

2

Floating bearing in y direction

3

Floating bearing in z direction

drylin® TK-01 – complete set

Step 1

Select the installation size of the carriage.

Installation size of the carriage:

T guide rails

a [mm]:

 

drylin® T guide rails

Order no. Weight L
max.
a
-0.2
C4 C5
min.
C5
max.
C6
min.
C6
max.
h h1 K1* b ly lz Wby Wbz Price / m  
  [kg/m] [mm] [mm] [mm] [mm] [mm] [mm] [mm]       [mm] [mm4] [mm4] [mm3] [mm3]    
Ready to ship within 12 working days TS-01-15S 0.6 2000 78.86 USD Add to shopping cart
Ready to ship within 12 working days TS-01-20S 1 4000 83.41 USD Add to shopping cart
Ready to ship within 12 working days TS-01-25S 1.3 4000 101.27 USD Add to shopping cart
Ready to ship within 12 working days TS-01-30S 1.9 4000 124.79 USD Add to shopping cart
Ready to ship within 12 working days TS-01-15 0.6 4000 15 60 20 49.5 20 49.5 15.5 10 M4 22 6440 4290 585 488 84.27 USD Add to shopping cart
Ready to ship within 12 working days TS-01-20 1 4000 20 60 20 49.5 20 49.5 19 12.3 M5 31 22570 11520 1456 1067 88.40 USD Add to shopping cart
Ready to ship within 12 working days TS-11-20 0.5 4000 20 120 20 79.5 20 79.5 19 12.3 M5 31 12140 6360 780 620 88.40 USD Add to shopping cart
Ready to ship within 12 working days TS-01-25 1.3 4000 23 60 20 49.5 20 49.5 21.5 13.8 M6 34 34700 19300 2041 1608 106.40 USD Add to shopping cart
Ready to ship within 12 working days TS-01-30 1.9 4000 28 80 20 59.5 20 59.5 26 15.8 M8 40 70040 40780 3502 2832 129.87 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

*For screw DIN 912
For unbored rails please indicate "Unbored" in the remark.


T carriage

H5:

 

drylin® T carriage

Order no. Weight H
±0.35
A C A1
±0.35
A2 C1 C2 C3 H1
±0.35
H5 K2** Tightening
torque
max.
K3*    
  [kg] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]   [N/m]      
Ready to ship in 24 hours TW-01-15 0.11 24 47 74 16 38 50 30 9 4 16 M5 1.5 M4 45.33 USD Add to shopping cart
Ready to ship in 24 hours TW-01-15-LLY 0.11 24 47 74 16 38 50 30 9 4 16 M5 1.5 M4 45.33 USD Add to shopping cart
Ready to ship in 24 hours TW-01-15-LLZ 0.11 24 47 74 16 38 50 30 9 4 16 M5 1.5 M4 45.33 USD Add to shopping cart
Ready to ship in 24 hours TW-01-20 0.19 30 63 87 21.5 53 61 40 10 5 19.8 M6 2.5 M5 50.14 USD Add to shopping cart
Ready to ship in 24 hours TW-01-20-LLY 0.19 30 63 87 21.5 53 61 40 10 5 19.8 M6 2.5 M5 50.14 USD Add to shopping cart
Delivery time on request TW-01-20-LLZ 0.19 30 63 87 21.5 53 61 40 10 5 19.8 M6 2.5 M5 50.14 USD Add to shopping cart
Ready to ship in 24 hours TW-01-25 0.29 36 70 96 23.5 57 68 45 11 5 24.8 M8 6 M6 58.70 USD Add to shopping cart
Ready to ship in 24 hours TW-01-25-LLY 0.29 36 70 96 23.5 57 68 45 11 5 24.8 M8 6 M6 58.70 USD Add to shopping cart
Ready to ship in 24 hours TW-01-25-LLZ 0.29 36 70 96 23.5 57 68 45 11 5 24.8 M8 6 M6 58.70 USD Add to shopping cart
Ready to ship in 24 hours TW-01-30 0.5 42 90 109 31 72 79 52 12 6.5 27 M10 15 M8 71.69 USD Add to shopping cart
Ready to ship within 12 working days TW-01-30-LLY 0.5 42 90 109 31 72 79 52 12 6.5 27 M10 15 M8 71.69 USD Add to shopping cart
Ready to ship within 12 working days TW-01-30-LLZ 0.5 42 90 109 31 72 79 52 12 6.5 27 M10 15 M8 71.69 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

* For screw DIN 912
** Thread
LLy for a carriage with floating bearing in y-direction
LLz for a carriage with floating bearing in z-direction


Ready to ship in 24 hours
Ready to ship within 12 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH