180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Open, anodized aluminum adapter for supported shafts
Dimensionally interchangeable with recirculating ball bearings
Equipped with JUMO-20 liner made from iglide® J
Recommended housing bore H7
Bearing secured with set screws (not included in delivery)
Shaft: |
|
Order no. | Shaft Ø | Tolerance bearing inner diameter | F max. [N] dynamic P = 5 MPa |
F max. [N] static P = 35 MPa |
Weight | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | 0° | 90° | 180° | 0° | 90° | 180° | [g] | |||
OJUM-21-10 | 10 | 725 | 500 | 196 | 5075 | 3500 | 1370 | 11 | 16.15 USD | ||
OJUM-21-12 | 12 | 960 | 635 | 240 | 6720 | 4445 | 1680 | 15 | 19.25 USD | ||
OJUM-21-16 | 16 | 1440 | 990 | 396 | 10080 | 6943 | 2772 | 21 | 21.82 USD | ||
OJUM-21-20 | 20 | 2250 | 1800 | 900 | 15750 | 12600 | 6300 | 42 | 27.49 USD | ||
OJUM-21-25 | 25 | 3625 | 2953 | 1523 | 25375 | 20670 | 10658 | 70 | 37.49 USD | ||
OJUM-21-30 | 30 | 5100 | 4250 | 2278 | 35700 | 29735 | 15946 | 132 | 62.19 USD | ||
OJUM-21-40 | 40 | 8000 | 6810 | 3800 | 56000 | 47660 | 26660 | 278 | 71.17 USD | ||
OJUM-21-50 | 50 | 12500 | 10750 | 6125 | 87500 | 75265 | 42875 | 479 | 96.88 USD |
Tolerance according to igus® test method
Order no. | d1 | d2 | B | W | a | dn | B1 | s | f | h |
---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] h7 | [mm] h10 | [mm] -1 | [mm] +0.1 | [mm] h10 | [mm] H10 | [mm] H10 | [mm] ±0.2 | [mm] -0.5 | |
OJUM-21-10 | 10 | 19 | 29 | 7,3 | 0 | 17.5 | 21.6 | 1.3 | 1.2 | |
OJUM-21-12 | 12 | 22 | 32 | 9,0 | 3 | 20.5 | 22.6 | 1.3 | 1.2 | |
OJUM-21-16 | 16 | 26 | 36 | 11,6 | 2.2 | 24.2 | 24.6 | 1.3 | 1.2 | |
OJUM-21-20 | 20 | 32 | 45 | 12,0 | 2.2 | 29.6 | 31.2 | 1.6 | 1.2 | |
OJUM-21-25 | 25 | 40 | 58 | 14,5 | 3 | 36.5 | 43.7 | 1.85 | 1.5 | |
OJUM-21-30 | 30 | 47 | 68 | 16,6 | 3 | 43.5 | 51.7 | 1.85 | 2 | |
OJUM-21-40 | 40 | 62 | 80 | 21,0 | 3 | 57.8 | 60.3 | 2.15 | 2 | |
OJUM-21-50 | 50 | 75 | 100 | 25,5 | 5 | 70.5 | 77.3 | 2.65 | 2 |