Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® E7 bar stock

Excellent coefficient of friction and wear with low to medium loads

With specifications such as low coefficient of friction and excellent vibration dampening, the tribo-polymer iglide® E7 has already proven its strengths as bearing and in the sliding elements of the linear technology.
 
Now, the material is also available as bar stock (round bars / plate strips). iglide® E7 is especially suitable for steel and stainless steel shafts. This material dampens vibrations very effectively and is especially abrasion-resistant.
 
The low coefficient of friction of the material ensures smooth movements, reduces the required drive force and has the potential for additional cost savings.
E7

Tech up

Tech up

  • 40% lower coefficient of friction than PA6 casting
  • Quiet operation due to good dampening properties
  • Long service life with low to medium loads
cost down

Cost down

  • Low coefficient of friction allows smooth movements and a downsizing of the drives to smaller drive force requirements
proof

Proof

  • iglide® E7 has already proven its worth in applications in the the area of packaging and the textile industry.
Recycle

Sustainability

  • No lubrication necessary
  • Reduced energy consumption due to smooth movements


Packaging machine

iglidur® E7 in use

Packaging machine

Components in packaging machines should ensure an efficient and smooth process. iglidur® E7 is designed for pivoting movements and performs with the best possible elasticity.
 
In addition, the coefficient of friction remains constant, even at higher speeds. The vibration dampening specifications convince the users. igus products guarantee a lubrication-free use. You save lubricant and maintenance time.   


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH